IESNA:LM-63-2002
[TEST]P941849
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32514
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4332.7 3995.2 3687.6 3401.1 3167.4 3067.2 3061.9 3114.6 3255.2 3554.1
4019.8 4564.7 5179.9 5854.9 6420.8 6932.3 7406.9 7932.5 8361.3 8821.9
9389.6 9764 10039.9 10395 10904.7 11938.2 13483.3 15429 17033.8 16821.1
13799.6 7399.9 2413.3 1024.7 400.8 131.8 0
4332.7 4019.8 3714 3424 3190.2 3074.2 3076 3125.2 3264 3559.3
4016.3 4538.4 5155.3 5839.1 6406.8 6925.3 7389.3 7886.8 8335 8797.2
9354.4 9785.1 10082.1 10335.2 10862.5 11832.8 13302.2 15249.7 16967 16780.7
14061.5 7814.7 2775.4 1066.9 448.2 159.9 0
4332.7 4030.4 3736.9 3459.1 3227.1 3095.3 3077.7 3109.4 3216.6 3443.3
3831.8 4353.8 4956.7 5601.8 6209.9 6756.6 7213.6 7631.9 8073.1 8575.8
9134.7 9737.6 10229.8 10611.2 11077 11866.2 13133.5 15042.3 17214.8 18086.6
16084.6 10442.4 4162.2 1859.6 820.8 293.5 0
4332.7 4025.1 3757.9 3497.8 3271.1 3139.2 3100.6 3123.4 3197.2 3364.2
3678.8 4125.3 4657.9 5239.7 5837.3 6463 7058.9 7559.8 8030.9 8545.9
9171.6 9797.4 10366.9 10878.4 11472.5 12216 13376 15270.8 18155.2 20993.9
20942.9 15462.4 7872.7 3717.5 1719 588.8 0
4332.7 4051.5 3808.9 3583.9 3378.3 3232.4 3177.9 3188.5 3244.7 3367.7
3591 3933.7 4392.5 4884.6 5403.1 6014.8 6726.7 7470.2 8127.6 8807.8
9465.2 10198.1 10971.5 11706.2 12528.8 13565.9 15026.5 17177.9 20614.2 24945.2
26500.7 20688 13442.8 6898.9 2988.1 929.8 0
4332.7 4048 3824.7 3599.8 3397.6 3244.7 3183.2 3197.2 3251.7 3371.3
3571.6 3905.6 4346.8 4831.9 5338.1 5935.7 6654.6 7410.4 8103 8814.8
9491.5 10222.7 10996.1 11771.3 12632.5 13703 15161.9 17285.1 20617.7 24852
26488.4 20999.1 13384.8 6791.7 2923 896.4 0
4332.7 4084.9 3882.7 3696.4 3520.7 3380 3308 3295.7 3348.4 3455.6
3627.9 3893.3 4230.8 4636.8 5139.5 5712.5 6457.8 7292.7 8204.9 9175.2
10150.7 11110.4 12015.6 12896.2 13827.8 14878.9 16065.3 17529.5 19406.7 21183.7
20095.7 14128.3 6055.2 1928.2 696 170.5 0
4332.7 4130.6 3970.6 3833.5 3703.5 3589.2 3515.4 3480.2 3503.1 3596.2
3747.4 3944.3 4204.4 4566.5 5060.4 5686.1 6434.9 7296.2 8231.3 9183.9
10090.9 10957.5 11781.8 12576.3 13291.7 13915.6 14406 14682 14453.5 12723.9
8088.9 2829.9 1110.9 638 316.4 109 0
4332.7 4193.9 4086.6 3995.2 3914.4 3835.3 3786.1 3770.2 3786.1 3847.6
3951.3 4098.9 4318.6 4656.1 5106.1 5677.3 6368.1 7148.5 7944.8 8721.7
9437 10145.4 10732.5 11252.7 11634.2 11824 11753.7 11200 9683.1 6522.8
2698.1 1158.3 792.7 557.2 356.8 154.7 0
4332.7 4255.4 4204.4 4167.5 4132.3 4106 4100.7 4123.5 4171 4257.1
4371.4 4522.5 4728.2 5039.3 5438.3 5963.8 6610.7 7340.1 8104.7 8899.2
9706 10502.2 11240.4 11876.7 12381.2 12578 12196.6 10727.2 7605.5 3431
1422 910.5 645.1 441.2 288.3 131.8 0
4332.7 4345 4352 4371.4 4392.5 4424.1 4471.6 4552.4 4663.2 4803.8
4984.8 5206.3 5513.9 5942.8 6503.5 7183.7 7953.6 8769.1 9616.3 10465.3
11307.2 12133.3 12910.2 13442.8 13546.5 12991.1 11516.4 8909.7 5155.3 1931.7
998.4 690.8 478.1 295.3 175.8 63.3 0
4332.7 4369.6 4401.3 4454 4499.7 4554.2 4628 4717.6 4842.4 4993.6
5174.6 5410.2 5721.3 6130.8 6626.5 7204.8 7839.3 8503.7 9192.7 9867.7
10512.8 11152.6 11695.7 12005 11871.5 11135 9651.5 7361.2 4195.6 1590.7
849 578.3 400.8 240.8 131.8 36.9 0
4332.7 4397.7 4462.8 4533.1 4610.4 4677.2 4768.6 4872.3 4981.3 5127.2
5288.9 5471.7 5709 6006 6352.3 6740.7 7164.4 7600.3 8046.7 8468.6
8864 9183.9 9349.2 9215.6 8674.2 7642.4 6217 4503.2 2557.4 1174.1
715.4 506.2 358.6 233.8 138.9 47.5 0
4332.7 4431.1 4545.4 4663.2 4765.1 4844.2 4930.3 4997.1 5048.1 5097.3
5132.5 5158.8 5183.4 5195.7 5176.4 5090.3 4932.1 4740.5 4552.4 4276.5
3824.7 3246.5 2689.3 2225.2 1845.6 1545 1311.2 1128.4 973.8 841.9
708.3 592.3 481.6 360.3 230.3 84.4 0
4332.7 4480.4 4626.2 4768.6 4865.3 4928.6 4962 4974.3 4947.9 4902.2
4835.4 4737 4577 4369.6 4109.5 3821.2 3540 3271.1 3005.7 2738.5
2467.8 2221.7 2010.8 1803.4 1622.3 1464.2 1332.3 1218.1 1107.3 996.6
866.5 741.7 597.6 446.5 261.9 103.7 0
4332.7 4522.5 4705.3 4835.4 4916.3 4942.6 4926.8 4898.7 4833.7 4740.5
4587.6 4348.5 4074.3 3812.4 3610.3 3443.3 3257 3042.6 2822.9 2617.2
2450.2 2360.6 2230.5 2051.2 1880.7 1726.1 1569.6 1416.7 1281.4 1151.3
1001.9 838.4 648.6 458.8 267.2 128.3 0
4332.7 4557.7 4752.8 4874.1 4918 4904 4877.6 4817.8 4710.6 4543.6
4322.2 4086.6 3874 3687.6 3510.1 3336.1 3151.5 2956.4 2785.9 2657.6
2619 2608.4 2518.8 2371.1 2211.2 2047.7 1850.8 1657.5 1478.2 1327.1
1179.4 1015.9 854.2 659.1 460.5 239 0
4332.7 4594.6 4795 4902.2 4911 4874.1 4826.6 4735.2 4570 4367.9
4186.8 4037.4 3877.5 3691.2 3483.7 3279.9 3067.2 2866.8 2682.2 2576.8
2541.6 2495.9 2441.4 2348.3 2186.6 2024.9 1884.2 1754.2 1654 1543.3
1404.4 1256.7 1096.8 908.7 711.9 423.6 0
4332.7 4617.5 4816.1 4895.2 4886.4 4831.9 4758.1 4631.5 4443.4 4274.7
4156.9 4042.7 3900.3 3715.8 3490.8 3232.4 2977.5 2736.7 2525.8 2432.6
2334.2 2267.4 2188.3 2019.6 1852.6 1724.3 1617.1 1539.7 1478.2 1381.5
1286.6 1142.5 980.8 822.6 636.3 377.9 0
4332.7 4626.2 4835.4 4902.2 4874.1 4816.1 4722.9 4559.5 4376.7 4241.3
4141.1 4037.4 3903.8 3733.3 3496 3204.3 2882.6 2594.4 2371.1 2260.4
2137.4 2026.6 1870.2 1683.9 1541.5 1432.5 1346.4 1274.3 1197 1107.3
1040.6 901.7 734.7 601.1 462.3 232 0
4332.7 4652.6 4849.5 4905.7 4875.8 4809 4694.8 4529.6 4346.8 4220.2
4125.3 4011.1 3886.3 3703.5 3467.9 3177.9 2847.5 2522.3 2279.7 2116.3
1952.8 1833.3 1664.5 1525.7 1392.1 1288.4 1205.8 1140.7 1086.3 1024.7
1082.7 898.2 685.5 523.8 388.4 161.7 0
4332.7 4650.9 4853 4911 4879.4 4805.5 4703.6 4531.3 4343.3 4223.7
4125.3 4016.3 3895 3717.5 3487.3 3195.5 2863.3 2531.1 2272.7 2100.4
1937 1812.2 1647 1504.6 1371 1265.5 1182.9 1119.6 1072.2 1010.7
1117.9 827.9 655.6 527.3 392 161.7 0
